白色家电

白色家电

Today's White Goods include more advanced elecronic user interfaces and displays, while at the same time becoming more energy efficient. Major Home Appliances of the future will also increasingly include wireless or wired connectivity options to allow seamless integration into Home Energy Management Systems. Through increased efficiency, connectivity, and control, household and building energy costs will thus be reduced without sacrificing performance.

Washing Machine

Inductive Cooktop

Refigerator

Coffee Maker

Recommended Products

ADCs
  • AD7147: CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors
  • AD7150: Ultra-Low Power, 2-Channel, Capacitance Converter for Proximity Sensing
  • AD7152: 12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)
  • AD7610: 16-Bit, 250 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC
  • AD7612: 16-Bit, 750 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC
  • AD7631: 18-Bit, 250 kSPS, Differential Programmable Input PulSAR® ADC
  • AD7634: 18-Bit, 670 kSPS, Differential Programmable Input PulSAR® ADC
  • AD7823: 2.7 V to 5.5 V, 4.5 ms, 8-Bit ADC in 8-Lead microSOIC/DIP
  • AD7879: Low Voltage Controller for Touch Screens
  • AD7889: Low Voltage Controller for Touch Screens
Amplifiers
  • AD628:High Common-Mode Voltage, Programmable Gain Difference Amplifier
  • AD629: High Common-Mode Voltage, Difference Amplifier
  • AD8495: Full K-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation
  • AD8541: General-Purpose CMOS Single Rail-to-Rail Amplifier
  • AD8591: Single, CMOS Single Supply RRIO Operational Amplifier with �250 mA output Current and a Power-Saving Shutdown Mode
  • AD8631: 1.8 V, 5 MHz Rail-to-Rail Low Power Operational Amplifiers
Interface / Isolation
  • ADM485: 5 V, Low Power, 5 Mbps, Half Duplex EIA RS-485 Transceiver
  • ADM487E: 5 V, ±15 kV ESD Protected, Half Duplex RS-485/RS-422 Transceiver (250 kbps, � Load)
  • ADM2582E: 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (16Mbps)
  • ADM2587E: 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500kbps)
  • ADuM1233: Isolated, Precision Half-Bridge Driver, 0.1 A Output
  • ADuM1250: Hot Swappable Dual I2C Isolator
  • ADuM1251: Hot Swappable Dual I2C Isolator
  • ADuM1400: Quad-Channel Digital Isolator (4/0 Channel Directionality)
  • ADuM1410: Quad-Channel Digital Isolators
  • ADuM3160: Full/Low Speed USB Digital Isolator
  • ADuM3210: Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
  • ADuM5200: Dual-Channel Isolators with Integrated DC-to-DC Converter
Power Management
  • ADPM1810: Microprocessor Supervisory in SOT-23 with Active High and Low Push-Pull Output
  • ADPM8843: Four White LED Backlight Driver
  • ADP121: 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT or 4-Ball WLCSP
  • ADP1720: 50 mA, High Voltage, Micropower Linear Regulator
  • ADP2105: 1 Amp Synchronous, Step-Down DC-to-DC Converter
  • ADP5520: Backlight Driver with I/O Expander
  • ADP8860: Charge Pump, 7-Channel Smart LED Driver with I2C Interface
  • ADuM1233: Isolated, Precision Half-Bridge Driver, 0.1 A Output
  • ADuM1234: Isolated, Precision Half-Bridge Driver, 0.1 A Output
  • ADuM3210: Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
Microcontrollers
  • ADuC7026: Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU
MEMS & Sensors
  • ADXL325: Small, Low Power, 3-Axis ±5 g Accelerometer
  • ADXL326: Small, Low Power, 3-Axis ±16 g Accelerometer
  • ADXL330: Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer
  • ADXL335: Small, Low Power, 3-Axis ±3 g Accelerometer
  • ADXL345: 3-Axis, ±2 g/±4 g/±8 g/±16 g Digital Accelerometer
  • ADXL346: 3-Axis, ±2 g/±4 g/±8 g/±16 g Ultralow Power Digital Accelerometer

Circuits from the Lab™ Reference Circuits

提供意见反馈 X

提供意见反馈

关闭