暖通空调

暖通空调

The comfort of a building's occupants is a top priority of any property manager. However, in today's environmentally conscious world it is a delicate balance between keeping people comfortable and conserving energy and operations costs. The best way to increase HVAC efficiency is to employ an accurate control and monitoring system. ADI offers complete signal chains to implement a variety of integrated, high quality HVAC control systems.

HVAC Input Module

HVAC Output Module

Recommended Products

ADCs
  • AD7631: 18-Bit, 250 kSPS, Differential Programmable Input PulSAR® ADC
  • AD7634: 18-Bit, 670 kSPS, Differential Programmable Input PulSAR® ADC
DACs
  • AD5663: 2.7 V to 5.5 V, 250 µA, Rail-to-Rail Output, Dual 16-Bit nanoDAC®
Amplifiers
  • AD5750: Industrial Current/Voltage Output Driver with Programmable Ranges
  • AD8021: Low Noise, High Speed Amplifier for 16-Bit Systems
  • AD8223: Single-Supply, Low Cost Instrumentation Amplifier
  • AD8226: Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
  • AD8236: 40 µA Micropower Instrumentation Amplifier in MSOP
  • OP07: Ultralow Offset Voltage Operational Amplifier
Interface / Isolation
  • ADM2582E: 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (16Mbps)
  • ADM2587E: 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500kbps)
  • ADM3251E: Isolated Single Channel RS-232 Line Driver/Receiver
  • ADuC7026: Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU
  • ADuM1300: Triple-Channel Digital Isolator
  • ADuM1410: Quad-Channel Digital Isolators
  • ADuM5240: Dual-Channel Isolators with isoPower® Integrated DC-to-DC Converter, 50 mW
Switches & MUX
  • ADG439F: ± V, Fault Protected, 4-Channel High Performance Analog Multiplexer
  • ADG509F: ± 15 V, Fault Protected, 4-Channel High Performance Analog Multiplexer
  • ADG1208: Low Capacitance, 8-Channel, ± 15 V/+12 V iCMOS® Multiplexer
  • ADG1029: Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS® Multiplexer
  • ADG1408 4 Ω Ron, 4 - /8 - Channel ±15 V /12 V /±5 V iCMOS® Multiplexer
  • ADG1409 4 Ω Ron, 4 - /8 - Channel ±15 V/+12 V/±5 V iCMOS® Multiplexer
  • ADG1608 4.5 Ω Ron, 8-Channel ±5 V,+12 V, +5 V, and +3.3 V Multiplexer
  • ADG1609 4.5 Ω Ron, 4-Channel ±5 V,+12 V, +5 V, and +3.3 V Multiplexer
Power Management
  • ADP120: 100 mA, Low Quiescent Current, CMOS Linear Regulator
  • ADP1720: 50 mA, High Voltage, Micropower Linear Regulator
Voltage Reference
  • ADR329: 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown
  • ADR369: Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source
RF ICs Microcontrollers
  • ADuM5401: Quad-Channel Isolators with Integrated DC/DC Converter

Circuits from the Lab™ Reference Circuits

提供意见反馈 X

提供意见反馈

关闭